TIDA-00423

TIDA-00423

Design files

Overview

This verified reference design is a PCIe Gen-3 high-speed front-end card design to extend the PCB trace distance of  a PCIe sub-system. The board is designed to fit in a x16 lane width PCIe Gen-3 slot between a motherboard and PCIe Gen3 add-in card. This reference design provides users with a useful guideline to incorporate the DS80PCI810 repeater into PCIe Root Complex ASIC and the Add-in Card designs of their own.

Features
  • PCIe Gen-3 Riser Card compatible to a 16-lane PCIe Gen3 slot from Motherboard
  • Extends PCB trace length of a PCIe Gen-3 sub-system
  • Improves signal Integrity and system robustness
  • Seamlessly compatible with link training between host from Motherboard and End-point card
  • Proven design with compliance test report
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU796.PDF (1445 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRD12.PDF (271 KB)

Detailed overview of design layout for component placement

TIDRD11.PDF (271 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRD14.ZIP (727 KB)

Files used for 3D models or 2D drawings of IC components

TIDC922.ZIP (517 KB)

Design file that contains information on physical board layer of design PCB

TIDRD13.PDF (813 KB)

PCB layer plot file used for generating PCB design layout

TIDRD10.PDF (102 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

PCIe, SAS & SATA ICs

DS80PCI810 — 2.5/5.0/8.0-Gbps 8-channel linear redriver with equalization

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report TIDA-00423 Test Results Feb 24, 2015
Technical article NVME and PCI Express: What’s the difference? PDF | HTML Aug 11, 2015
Technical article Differential pairs: four things you need to know about vias PDF | HTML Jun 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos