TIDA-00420

ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

TIDA-00420

Design files

Overview

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, provide optimal signal conditioning for each input. A digital isolator (basic or reinforced) is used to isolate the host MCU or processor. A provision is available to measure temperature, humidity, and magnetic field for diagnostics. A reinforced isolation DC/DC power supply with configurable output provides the required supply for the binary module.

Features
  • Scalable input AC/DC binary input module with ADC front end
  • Isolated DC/DC based power supply to isolate the host from the sensor side
  • Improved system reliability from use of digital isolators over optocoupler-based solution
  • Wide input range from 10 V to 300 V and supports measurement in AC or DC input voltages
  • Measurement of input voltage provides provision for programmable threshold
  • Device selection optimized per channel
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDU858C.PDF (944 KB)

Reference design overview and verified performance test data

TIDRDX5B.ZIP (1364 KB)

Detailed overview of design layout for component placement

TIDRDX4B.ZIP (358 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDX8B.ZIP (29260 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA24B.ZIP (2121 KB)

Design file that contains information on physical board layer of design PCB

TIDRDX6B.ZIP (3761 KB)

PCB layer plot file used for generating PCB design layout

TIDRDX3B.ZIP (1515 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS738011-A, 20-V, adjustable low-dropout voltage regulator with reverse current and voltage protection

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC12040500 mW, high efficiency 3 kVrms isolated DC-DC converter

Data sheet: PDF | HTML
Precision ADCs

ADS795710 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC

Data sheet: PDF | HTML
Digital potentiometers (digipots)

TPL0401A-10128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0101110)

Data sheet: PDF | HTML
Precision ADCs

ADS7028Small 8-channel 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC

Data sheet: PDF | HTML
Digital isolators

ISO6741-Q1Automotive, general-purpose, quad-channel, 3/1 digital isolator

Data sheet: PDF | HTML
Precision ADCs

ADS795312-Bit, 1-MSPS, 16-Channel, Single-Ended, microPower SAR ADC with Serial I/F

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3897Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

Data sheet: PDF | HTML
Humidity sensors

HDC10802% RH low-power digital relative humidity sensor

Data sheet: PDF | HTML
Load switches

TPS229195.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM2360136-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

TCA95172-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G342-ch, 1.65-V to 5.5-V buffers

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
Load switches

TPS229445.5-V, 0.1-A, 500-mΩ, load switch with current limit and active high enable

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

P82B962-bit bidirectional 2- to 15-V 400-kHz I2C/SMBus buffer/cable extender

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
TVS diodes

TVS140014V flat-clamp surge protection device

Data sheet: PDF | HTML
Linear Hall-effect sensors

DRV5053-Q1Automotive, high voltage (up to 38V), linear hall effect sensor

Data sheet: PDF | HTML
Digital isolators

ISO7842Highest isolation rating, quad-channel, 2/2, reinforced digital isolator

Data sheet: PDF | HTML
General-purpose op amps

TLV6002Dual, 5.5-V, 1-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS795212 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA953516-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Digital isolators

ISO7740Robust EMC, quad-channel, 4/0, reinforced digital isolator

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ105015.5V, 1A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

Data sheet: PDF | HTML
MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC12050500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter

Data sheet: PDF | HTML
General-purpose op amps

TLV6001Single, 5.5-V, 1-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25921A4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with auto retry fault response

Data sheet: PDF | HTML
Precision ADCs

ADS795610 bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC

Data sheet: PDF | HTML
TVS diodes

TVS07017-V bidirectional flat-clamp surge protection device

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7844Quad-channel, 0/4, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC101C08110-Bit Micro Power Digital-to-Analog Converter with an I2C-Compatible Interface

Data sheet: PDF | HTML
Comparators

LM290130-V quad differential comparator

Data sheet: PDF | HTML
DC/DC converters

REG7105560-mA, 5.5V, Buck/boost Charge Pump in ThinSOT-23

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC55788-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC

Data sheet: PDF
Precision ADCs

ADS7128Small 8-ch 12-bit analog-to-digital converter (ADC) with I2C interface, GPIOs, CRC and RMS module

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV742P200-mA low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide ADC-Based, Digitally-Isolated, Wide-Input, 16-Ch, AC/DC Binary Input Ref. Design (Rev. C) PDF | HTML Mar 1, 2021
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos