TIDA-00419

SONAR Receiver Path Sub-System Reference Design Using an 8 Channel Analog Front End

TIDA-00419

Design files

Overview

This reference design is a demonstration of a SONAR receive-path sub-system using the integrated analog front end (AFE) AFE5809. AFE5809 features eight channels of analog signal conditioning  (LNA + VCAT + PGA) and digital processing (ADC + digital demodulator) that brings a high level of system receive-path integration and enables high-performance echo-location imaging for high-end SONAR systems. This reference design demonstrates this SONAR sub-system with a schematic modified from the AFE5809EVM. The test data included is taken by combining AFE5809EVM with TSW1400EVM FPGA capture card and their respective software GUIs in order simulate a receive chain solution capable of high-performance measurement.

Features
  • Capable of measuring SONAR signals from 30 kHz to 32.5 MHz
  • Digital demodulator for envelope detection and beamforming
  • Variable-sample frequency 10 MSPS to 65 MSPS with external clock capability
  • Variable-gain settings with a -4-dB to 54-dB range
  • Variable-input impedance settings
  • Tested and provides reference materials including schematics and bill of material (BOM)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU702.PDF (3304 KB)

Reference design overview and verified performance test data

TIDRJG3.PDF (406 KB)

Detailed overview of design layout for component placement

TIDRJG2.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJG5.ZIP (24662 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBL2.ZIP (1797 KB)

Design file that contains information on physical board layer of design PCB

TIDRJG4.PDF (744 KB)

PCB layer plot file used for generating PCB design layout

TIDRJG1.PDF (722 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

LMH6629Ultra-low-noise high-speed operational amplifier with shutdown

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G06Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2111.1nV/rtHz Noise, Low-Power, Precision Operational Amplifier

Data sheet: PDF | HTML
Ultrasound AFEs

AFE5809Fully-Integrated, 8-Ch Ultrasound Analog Front End w/ Passive CW Mixer and Digital I/Q Demodulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide SONAR Receiver Path Sub-System Using the AFE5809 Design Guide Nov 23, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos