TIDA-00400

TIDA-00400

Design files

Overview

The TIDA-00400 isolated power supply reference design provides multiple isolated outputs to supply the bias voltage needed in a Programmable Logic Controller (PLC) IO module. It generates 3 isolated outputs: ±15V@30mA and +5V@40mA. These voltage rails can satisfy most of the required voltage rails in the IO modules, such as the Op-Amp, DAC bias, RS-485 transmitter and digital isolator power supplies.

Features
  • Wide input voltage range: 18 to 30 V (24 VNOM)
  • Non-Isolated output: 3.3V with 50mA
  • Three isolated outputs:
    • +15V with 30mA
    • -15V with 30mA
    • +5V with 40mA
  • Small form factor for space constrained I/O cards 51 x 51 x 8 mm (L x W x H)
  • Primary-side regulation (no need for optocoupler) increases lifetime reliability
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU854A.PDF (9300 KB)

Reference design overview and verified performance test data

TIDRDP8.PDF (193 KB)

Detailed overview of design layout for component placement

TIDRDP7.PDF (26 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDQ0.ZIP (5681 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA01.ZIP (167 KB)

Design file that contains information on physical board layer of design PCB

TIDCA02.ZIP (721 KB)

Design file that contains information on physical board layer of design PCB

TIDRDP9.PDF (553 KB)

PCB layer plot file used for generating PCB design layout

TIDRDP6.PDF (302 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated Power Supply for PLC I/O Modules Design Guide (Rev. A) Apr 2, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00129 1W Small Form Factor Power Supply with Isolated Dual Output for PLC I/O Modules TIDA-00237 Ultra-Small 1W, 12V-36V Iso Power Supply for Analog Prog Logic Controller Modules Reference Design TIDA-00401 Isolated DC/DC Power Supply for PLC Analog Input and Output Module Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos