TIDA-00396

TIDA-00396

Design files

Overview

This application provides a high accuracy overvoltage and undervoltage flag for a typical 24 V rail with a minimal component count. The high voltage VDD input can withstand up to 36 V, allowing for wide input voltage variations. The total current consumption is less than 20 uA.

Features

• High Accuracy Monitor for both Overvoltage and Undervoltage conditions
• Low Current Consumption (< 20 uA)
• Small size (SOT - 6 package)
• High Voltage Input (up to 36 V) and output (up to 25 V)
• Minimal component count

Output voltage options TIDA-00396.1
Vin (Min) (V) 1.8
Vin (Max) (V) 36
Vout (Nom) (V) 2
Iout (Max) (A) .1
Output Power (W) .2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU795.PDF (657 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRD09.PDF (109 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC921.ZIP (158 KB)

Design file that contains information on physical board layer of design PCB

TIDRD08.PDF (95 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Supply-voltage supervisors

TPS3701 — High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00396 Test Results Feb 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos