TIDA-00394

Dual Power Path Multiplexer Reference Design

TIDA-00394

Design files

Overview

Many systems require a backup battery to provide power in the event of a power outage.  Switching between the main power and the backup battery power without incurring significant efficiency degradation or cost is a tricky challenge.   This design provides a high accuracy, low current solution for systems using a 12 V rail with a backup battery at a lower cost than existing devices.

Features
  • Low current consumption in battery backup mode: 28 uA
  • High voltage threshold accuracy: 1.75% including resistors
  • Independent voltage programming on primary and secondary rails
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAZ2.PDF (1284 KB)

Reference design overview and verified performance test data

TIDRJF8.PDF (34 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBL0.ZIP (190 KB)

Design file that contains information on physical board layer of design PCB

TIDRJF7.PDF (109 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Supply-voltage supervisors

TPS3701High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Dual Power Path Multiplexer Design Guide Oct 27, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos