TIDA-00384

Portable, Low Power HD Projection Display using DLP® Technology

TIDA-00384

Design files

Overview

This display reference design featuring TI's DLP3010 (.3 720p) DMD chipset, was designed to enable low power and mobile HD display applications used in accessory projectors, wearable displays, signage, industrial and medical displays . The chipset used in the design comprises of DLP3010 (.3 720p) DMD, DPC3438 display controller and DLPA2005 PMIC/LED driver.

Features
  • Reference design for DLP3010 chipset comprising of DLP3010 DMD, DLPC3438 controller and fully integrated DLPA2005 PMIC/LED driver
  • Reference design implemented on an EVM which includes a production ready optical engine with programmable LED driver ( 0 - 2.4 amp) for RGB LEDs
  • Includes standard HDMI input interface to connect any display source (smartphone, tablet, laptop, etc.)
  • Get started quickly with simple yet powerful USB-based GUI for runtime chipset feature evaluation
  • This reference design is tested and implemented on a EVM available for purchase on ti.com. The reference design includes firmware, GUI and getting started guide.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU724.PDF (458 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCH1A.PDF (225 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCH0.PDF (222 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPM0.ZIP (3899 KB)

Files used for 3D models or 2D drawings of IC components

TIDC857A.ZIP (972 KB)

Design file that contains information on physical board layer of design PCB

TIDC856A.ZIP (231 KB)

Design file that contains information on physical board layer of design PCB

TIDRCG9.PDF (32 KB)

Detailed schematic diagram for design layout and components

TIDRCG8.PDF (105 KB)

Detailed schematic diagram for design layout and components

TIDRCG7A.PDF (99 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPA2005DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3438DLP® display controller for DLP3010 (0.3 720p) DMD

Data sheet: PDF
Portable & consumer DMDs

DLP30100.30-inch 720p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00384 Test Results Jan 8, 2015
Application note Optical Engine Reference Design for DLP3010 Digital Micromirror Device Aug 4, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos