TIDA-00381

360W Phase Shift Full Bridge Resonant LLC with High Side Low Side Driver Reference Design

TIDA-00381

Design files

Overview

The power supply employs Full Bridge Resonant LLC with phase shift operating at ramp up, light load, low output voltage. This operating mode can replace PWM operating mode in LLC, which can improve efficiency signficantly in light load.

Features
  • Dynamic mode switching between frequency modulation to phase modulation
  • Maintains ZVS over a wider operating range
  • Enhanced monotonic control of the output over a wider operating range
  • Short-Circuit constant current operation
Output voltage options TIDA-00381.1
Vin (Min) (V) 340
Vin (Max) (V) 400
Vout (Nom) (V) 12
Iout (Max) (A) 30
Output Power (W) 360
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU843.PDF (1306 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDE4.PDF (52 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC964.ZIP (541 KB)

Design file that contains information on physical board layer of design PCB

TIDRDE3.PDF (1011 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-side drivers

UCC275245-A/5-A dual-channel gate driver with 5-V UVLO, enable, and 1-ns delay Matching

Data sheet: PDF | HTML
Analog temperature sensors

LM20±1.5°C Analog Output Temperature Sensor

Data sheet: PDF | HTML
AC/DC controllers

UCD3138128Highly-Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
MOSFETs

CSD18532KCS60-V, N channel NexFET™ power MOSFET, single TO-220, 4.2 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138A64Highly-Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064Highly-Integrated Digital Controller for Isolated Power with 64kB Memory

Data sheet: PDF | HTML
RS-232 transceivers

SN65C32213- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
AC/DC controllers

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064AHighly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs

Data sheet: PDF | HTML
MOSFETs

CSD16325Q525-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML
Ideal diode & ORing controllers

TPS24110.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00381 Test Results Mar 11, 2015

Related design resources

Software development

FIRMWARE
UCD3138FW-FBLLC Full Bridge / Phase Shift LLC Firmware

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos