TIDA-00364

TIDA-00364

Design files

Overview

TIDA-00364 is a reference design for 3-phase MOSFET-based inverter to drive AC induction motor for traction in forklifts. The inverter is powered from a 48-Vdc lead acid battery. It is designed to deliver 5 KW of output power and can handle continuous motor currents of up to 130 Arms with suitable cooling setup. High-current rating is achieved by using multiple MOSFETs (CSD19536) in parallel, mounted onto thermal-clad PCB. 120-V half-bridge MOSFET gate driver with 4-Apk source/sink current is used to control the MOSFETs. This design incorporates techniques and measures to operate MOSFET in parallel.

Features
  • Operates from 48-Vdc lead-acid battery system
  • Continuous output current up to 130 Arms
  • Inverter efficiency > 95%
  • Operating temperature from -20oC to 55oC
  • Uses five NEXFETs (CSD19536KTT) in parallel with having high figure of merit
  • Half-bridge gate driver (UCC27211) with 4-Apk source and sink capability
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCB6.PDF (4354 KB)

Reference design overview and verified performance test data

TIDRO62.ZIP (252 KB)

Detailed overview of design layout for component placement

TIDRO61.ZIP (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO64A.ZIP (2844 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCS2A.ZIP (377 KB)

Design file that contains information on physical board layer of design PCB

TIDRO63A.ZIP (866 KB)

PCB layer plot file used for generating PCB design layout

TIDRO60.ZIP (545 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

UCC27211120V 3.7A/4.5A half-bridge gate driver with 7V UVLO

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 48VDC Battery Powered Inverter Power Stage Ref Design for 5-kW Forklift AC Motor Oct 17, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos