TIDA-00333

Dual Isolated Half-Duplex RS-485 Repeater Reference Design

TIDA-00333

Design files

Overview

This reference design demonstrates a dual isolated, half-duplex repeater with data rate independent flow-control for long-haul RS-485 networks suitable for industrial applications. The design provides transient protection protecting the signal path against ESD, EFT, and surge transients specified in the IEC 61000 family of transient immunity standards.

Features
  • Data rate up to 100kbps    
  • Data rate independent flow control    
  • 4kV peak isolation    
  • IEC 61000-4-2 up to 16kV    
  • IEC 61000-4-4 up to 4kV    
  • IEC 61000-4-5 up to 1kV
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU590.PDF (571 KB)

Reference design overview and verified performance test data

TIDRBN9.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC745.ZIP (301 KB)

Detailed schematic diagram for design layout and components

TIDRBN8.PDF (201 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO3082200-Kbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Dual Isolated Half-Duplex RS-485 Repeater Design Guide (TIDA-00333) Oct 10, 2014
Technical article RS-485 basics: Introduction PDF | HTML Apr 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos