TIDA-00326

Soft-Start Isolated Power Supply Reference Design

TIDA-00326

Design files

Overview

This reference design demonstrates a Soft-Start Isolated Power Supply. It utilizes a TPS22965 Load-Switch and SN6501 Transformer Driver to slew-rate limit the ramp-up power on the primary supply, and utilizes a Transformer plus a full-wave rectifier to generate the isolated secondary power.

Features
  • Operates with 3.3V or 5V primary supplies
  • 50uA load switch quiescent current
  • High primary-side current drive
    • 350mA with 5V supply
    • 150mA with 3.3V supply
  • Primary side rise time = ~2ms
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU591.PDF (290 KB)

Reference design overview and verified performance test data

TIDRBA0.PDF (98 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBA1.ZIP (81 KB)

Files used for 3D models or 2D drawings of IC components

TIDRB99.PDF (25 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML
Load switches

TPS229655.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Soft-Start Isolated Power Supply Design Guide (TIDA-00326) Oct 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.