TIDA-00324

TIDA-00324

Design files

Overview

TIDA-00324 is a power reference design that highlights the multiphase controller TPS53631 and the Smart Power Stage CSD95372BQ5M in a 12V Vin, 1.2V Vout at 120A application.  This reference design can be used to help a user develop a Power Solution for CPU Vcore power or DDR4 power solution to enable faster development and quicker time to market.

Features
  • Reference Design for a 12Vin, 1.2Vout, 120A Iout application using a 3-phase controller and Power Stage
  • Complete BOM, schematic, and test data available for the reference design
  • Design can be leveraged for CPU Vcore, DDR Memory Power, or applications needing a multiphase controller plus Power Stage
  • TPS53631 is Intel® VR12.x Platform Serial VID (SVID) Compliant and can operate 1-, 2-, or 3-Phase configuration employing advanced control architecture D-CAP+ with advanced PMBus communication interface for device configurations and system telemetries
  • CSD95372BQ5M smart power stage is a highly optimized design for use in a high-power, high-density applications which integrates the driver IC and power MOSFETs to complete the power stage switching function with accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU598.PDF (535 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBB2.PDF (217 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBB3.ZIP (2683 KB)

Files used for 3D models or 2D drawings of IC components

TIDRBB1.PDF (266 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS536313-Phase, D-CAP+TM Step-Down VR12.x Server CPU Vcore

Data sheet: PDF
Si power stages

CSD95372BQ5M60A Synchronous Buck NexFET™ Smart Power Stage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00324 Test Results Oct 14, 2014
Technical article Power Tips: Controlling errors in measuring power-supply efficiency PDF | HTML Jun 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos