TIDA-00308

TIDA-00308

Design files

Overview

RS485 (Isolated, Non-isolated) is a popular interface for the Grid Infrastructure space, and is one of the most important options on newly designed equipment. TIDA-00308 will enable customers to quickly evaluate and design with TI RS485 devices for 3 different application scenarios, with an isolated power supply provided in this design. Additionally, test results in the user’s guide will demonstrate the IEC61000-4-2 ESD and IEC61000-4-5 surge tests performed on this design.

Features
  • One design demonstrates three RS485 application scenarios
  • Two isolated power are provided, 5V and 3.3V
  • RS485 transmit and receive status are indicated by LED
  • Same design is compatible to multiple TI isolation devices to meet different application needs
  • Designed for IEC-61000 compliance
    • IEC-61000-4-2: ESD up to 4KV contact
    • IEC-61000-4-5: Surge up to ±1KV
  • Targeted for applications such as 
    • Interface through isolator 
    • Non-isolated RS485 transceiver 
    • Isolated RS485 transceiver
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU541A.PDF (5610 KB)

Reference design overview and verified performance test data

TIDRB53.ZIP (586 KB)

Detailed overview of design layout for component placement

TIDRB52.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB55.ZIP (2513 KB)

Files used for 3D models or 2D drawings of IC components

TIDC692.ZIP (197 KB)

Design file that contains information on physical board layer of design PCB

TIDRB54.PDF (105 KB)

PCB layer plot file used for generating PCB design layout

TIDRB51.PDF (533 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7221A2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO308820-Mbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD3082EHalf-duplex RS-485 transceiver

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Small Form Factor, Digital Isolator-Based Half-Duplex RS-485 Interface Module (Rev. A) Oct 13, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos