TIDA-00296

Automotive Body Control Module Driver Reference Design

TIDA-00296

Design files

Overview

TIDA-00296 is a reference design that highlights TI's high-side and low-side relay, motor, and load driver portfolios. The loads for this design (door locks, window lifts, seat heaters, HVAC, lamps, and LEDs) were chosen to show the range of loads that a BCM can drive and how TI's solutions fit into these areas.

Features
  • Robust and versatile driver products for driving various loads:
    • High-side pre-FET Drivers (LM9061/TPIC44H01)
    • Seat Heaters
    • Low-Side Driver (TPL7407L)
    • Lamps
    • High-Side Driver (LMD18400/TPS1H100-Q1)
    • HVAC Blower, Window/Windshield Actuators
    • Linear LED Driver (TPS92630)
    • LEDs
  • Smart drivers have diagnostic and protection capabilities via I2C and SPI
  • Reverse polarity protection on the power stage of the design
  • pre-FET drivers are used to drive discrete FETs allowing the design to have flexibility with load driving requirements
  • Highlights the ability of the BCM to directly drive loads with higher current requirements (~4500mA)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU549.PDF (661 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAM5.PDF (373 KB)

Detailed overview of design layout for component placement

TIDRAM4A.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAM7.ZIP (1305 KB)

Files used for 3D models or 2D drawings of IC components

TIDC634A.ZIP (1110 KB)

Design file that contains information on physical board layer of design PCB

TIDRAM6.PDF (4284 KB)

PCB layer plot file used for generating PCB design layout

TIDRAM3A.PDF (140 KB)

Detailed schematic diagram for design layout and components

TIDRAM2A.PDF (459 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV700200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07-Q1Automotive single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
General-purpose op amps

LMV341-Q1Automotive-grade, single, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier

Data sheet: PDF | HTML
Hot-swap controllers

LM90617-V to 26-V high side protection controller

Data sheet: PDF | HTML
Voltage translators

TXB0104-Q1Automotive 4-bit bidirectional voltage-level translator with auto direction sensing and +/-15kV ESD

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA9539-Q1Automotive 16-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
Low-side drivers

TPIC44H011.2-mA/1.2-mA 4-channel gate driver with fault-Mode Selection

Data sheet: PDF
Low-side switches

TPL7407L40-V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
Automotive LED drivers

TPS92630-Q1Automotive Three-channel Linear LED driver with Analog and PWM dimming

Data sheet: PDF | HTML
High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00296 Test Results Sep 22, 2014
User guide TIDA-00296 Design Considerations Nov 3, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos