TIDA-00284

Current Controlled Driver for 230V AC Solenoids Reference Design

TIDA-00284

Design files

Overview

TIDA-00284 proposes to integrate current control and plunger movement detection into an AC solenoid coil. This reference design provides a solution to control the solenoid current using a PWM-based controller along with a Hall sensor to detect plunger movement and switch from peak current to hold current mode Various applications in the field of industrial automation and material processing will benefit from up-to 70% reduced power consumption, accelerated process time, greatly simplified usage and enhanced monitoring capabilities.

Features
  • PWM based current control optimizes power consumption for peak and hold time or according to fixed time settings
  • Optional plunger movement detection based on Hall sensor
  • Automatic switchover from peak to hold current mode at the end of completion of plunger movement or pre-set timer
  • Activates alarm signal on detection of faulty plunger movement, under voltage or controller over temperature
  • Complies with EN55011-Class A conducted emission limits
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU584A.PDF (5984 KB)

Reference design overview and verified performance test data

TIDRBW1.PDF (65 KB)

Detailed overview of design layout for component placement

TIDRBW0.PDF (29 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBW3.ZIP (2940 KB)

Files used for 3D models or 2D drawings of IC components

TIDC769.ZIP (314 KB)

Design file that contains information on physical board layer of design PCB

TIDRBW2.PDF (76 KB)

PCB layer plot file used for generating PCB design layout

TIDRBV9.PDF (185 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Solenoid drivers

DRV11020V, 0.33A single channel relay low-side driver with integrated current regulation

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5023High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch

Data sheet: PDF | HTML
General-purpose op amps

TLV271Single, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Current Controlled Driver for AC Solenoids Design Guide (Rev. A) Feb 3, 2017
Technical article What happens when low-voltage BLDC motors drive appliance subsystems PDF | HTML Mar 17, 2016
White paper Detection of Plunger Movement in DC Solenoids White Paper Jun 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos