TIDA-00278

TIDA-00278

Design files

Overview

This TI reference design is an automotive cluster telltale solution that includes a monolithic, medium-voltage, low-current power 12-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs found in automotive clusters. This design is one part of an entire automotive cluster system solution optimized for the mid-end cluster market. The entire solution supports 4.5-40V system capabilities that can withstand cold crank, start stop, and load dump conditions.

Features
  • Wide input voltage range: 4.5V - 40V withstanding start/stop, cold crank, and load dump conditions
  • Low and accurate Rdson for the internal MOSFET allowing low thermal dissipation and more accurate output current passing through the LED
  • Slow switching time: rise time=207ns fall time=128ns which significantly helps in reducing EMI
  • Thermal shutdown protection helping avoid overheating and damaging the TLC6C5912-Q1
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU560.PDF (323 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAP8.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC647.ZIP (4459 KB)

Design file that contains information on physical board layer of design PCB

TIDRAP5.PDF (29 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TLC6C5912-Q1 — Automotive power logic 12-bit Shift Register LED driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00278 Test Results Sep 26, 2014
User guide TIDA-00278 Features and Benefits Nov 3, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos