TIDA-00270

TIDA-00270

Design files

Overview

This power supply topology is capable of sourcing 6A via two LDOs operating in parallel. The solution sources current evenly between the two TPS74401’s, each capable of supplying 3A. This design allows for higher currents to be supplied than is typically possible with a single LDO. It also allows for additional heat syncing not available with an individual LDO.

Features
  • Sources up to 6A
  • High PSRR to filter ripple
  • Low Noise output to provide a clean rail
  • Low dropout regulation
  • High Accuracy (1% over temperature)
  • Soft-start allows for monotonic startup
Output voltage options TIDA-00270.1
Vin (Min) (V) .9
Vin (Max) (V) 5.5
Vout (Nom) (V) 3.3
Iout (Max) (A) 6
Output Power (W) 19.8
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU421.PDF (1876 KB)

Reference design overview and verified performance test data

TIDRAB0.PDF (197 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAB1.ZIP (2110 KB)

Files used for 3D models or 2D drawings of IC components

TIDRAA9.PDF (114 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS744013-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA333Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 6A Current-Sharing Dual LDO (TIDA-00270 Verified Design) Jun 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos