TIDA-00225

Data Concentrator Cape for BeagleBone Black

TIDA-00225

Design files

Overview

This design provides new connectivity options for developers working with the BeagleBone Black platform. It allows developers to work with TI’s Power Line Communications (PLC) and Radio Frequency modules to easily and quickly develop host applications for smart grid networks. Developers can easily build their own Cape for the BeagleBone Black and start working with TI’s G3-PLC, 6LowPAN, PRIME, Wireless M-BUS, or ZigBee® solutions.

Features
  • Direct interface to BeagleBone Black development platform
  • Direct interface to TI’s PLC System on Modules for PRIME,  G3-PLC, and IEEE-1901.2
  • Direct interface to TI’s RF solutions for 6LoWPAN, ZigBee, Wireless M-BUS add-on hardware
  • Three-phase power line coupling for PLC communications
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU330.PDF (1687 KB)

Reference design overview and verified performance test data

TIDR792.PDF (83 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR794.ZIP (237 KB)

Files used for 3D models or 2D drawings of IC components

TIDC486.ZIP (662 KB)

Design file that contains information on physical board layer of design PCB

TIDR793.ZIP (455 KB)

PCB layer plot file used for generating PCB design layout

TIDR791.PDF (116 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61093Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation

Data sheet: PDF | HTML
RS-232 transceivers

TRS3386E3- to 5.5-V 250kbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection

Data sheet: PDF
Noninverting buffers & drivers

SN74LV125A4-ch, 2-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Configurable gates

SN74LVC1G57Configurable Multiple-Function Gate

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Data Concentrator Cape for BeagleBone Black Design Guide May 5, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos