TIDA-00207

TIDA-00207

Design files

Overview

This Ethernet PHY brick reference design enables Texas Instruments customers to quickly design systems and release them to market, using TI industrial Ethernet PHY transceiver devices, fully compliant to EN5501 Class A EMI requirements. A 50 Pin Interface has been provided to interface with 32-Bit Cortex M4 processor based Controller board.  The board has been designed in a small form factor (2 inches x 3 inches) which makes it easy to fit into existing products. 

This reference design demonstrates the advanced performance of the DP83848K Ethernet PHY transceiver devices, supports 10/100 Base-T and is compliant with IEEE 802.3 standard. The entire reference design operates from a single power supply (5V with On-Board regulator or 3.3V). All other voltages required for the Ethernet PHY transceiver are internally generated.

Features
  • Meets EN55011 Class A Radiated Emission Requirements
  • Low Power Consumption = 264 mW
  • DP83848K Ethernet PHY Configured for MII Interface
  • Programmable LED Support for Link and Activity
  • External Isolation Transformer with Common-mode Choke on PHY side for improved EMI and EMC performance
  • HBM ESD Protection on RD± and TD± of 4kV
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU515A.PDF (6912 KB)

Reference design overview and verified performance test data

TIDRAP3.PDF (334 KB)

Detailed overview of design layout for component placement

TIDRAP7.ZIP (288 KB)

Detailed overview of design layout for component placement

TIDRAP2.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAP4.ZIP (7252 KB)

Files used for 3D models or 2D drawings of IC components

TIDC646.ZIP (563 KB)

Design file that contains information on physical board layer of design PCB

TIDRAP6.PDF (2185 KB)

PCB layer plot file used for generating PCB design layout

TIDRAP1.PDF (789 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

CDCLVC1102Low jitter, 1:2 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
ESD protection diodes

TPD4E1U06Quad 0.8-pF, 5.5-V, ±15-kV ESD protection diode in SOT-23 & SC70 packages

Data sheet: PDF | HTML
Ethernet PHYs

DP83848HExtended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package

Data sheet: PDF | HTML
Ethernet PHYs

DP83848JCommercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package

Data sheet: PDF | HTML
Ethernet PHYs

DP83848KIndustrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package

Data sheet: PDF | HTML
Ethernet PHYs

DP83848MCommercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out

Data sheet: PDF | HTML
Ethernet PHYs

DP83848Q-Q1Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver

Data sheet: PDF | HTML
Ethernet PHYs

DP83848TIndustrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7542-A, ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide EN55011-Compliant, Industrial Temperature 10/100-Mpbs Ethernet PHY Brick (Rev. A) Jan 23, 2015
Technical article How Ethernet technology is shifting modern markets 40 years after its inception PDF | HTML Jul 27, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos