TIDA-00174

Reference Design: Isolated IGBT Gate-Drive Fly-Buck™ Power Supply with 4 Outputs

TIDA-00174

Design files

Overview

The TIDA-00174 reference design is a 4-output isolated Fly-Buck power supply for IGBT gate drive bias. It generates two sets of (+16V, -9V) voltage output with 100mA output current capability. The positive/negtaive bias voltages are used to power the high power IGBT gate drivers, and the design is suitable to support driving IGBTs.

This Fly-Buck design  features the LM5017, 7.5-100V wide Vin, 600mA, Constant On-Time (COT), synchronous buck regulator. It provides an easy-to-design and cost effective isolated power solution. The Fly-Buck having the nature of primary side regulation can achieve better regulation and line/load response over other open-loop or aux winding feedback topologies. It is capable of operating from a loosely regulated 24V input (+/-20%). The board comes with plug-in header pins, and it is compatible with the C2000 HV inverter kit.

Features
  • Fly-Buck power supply for IGBT gate drive bias, primary side regulation without opto or aux winding feedback
  • 2 pair of isolated positive/negative voltage rails suitable for biasing two IGBTs
  • Output 2x (+16V, -9V), 100mA each, 2.5W per IGBT driver
  • Operates from unregulated 24V+/-20% input
  • 87% peak efficiency, <55mV output ripple
  • This design is compatible and tested with the C2000 HV inverter kit
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU478.PDF (1902 KB)

Reference design overview and verified performance test data

TIDRA00.PDF (418 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC552.ZIP (203 KB)

Design file that contains information on physical board layer of design PCB

TIDRA01.PDF (702 KB)

PCB layer plot file used for generating PCB design layout

TIDR999.PDF (132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Isolated IGBT Gate-Drive Fly Buck Power Supply With 4 Outputs (TIDA-00174) Aug 5, 2014
Application note Analysis of Power Supply Topologies for IGBT Gate Drivers in Industrial Drives Jul 6, 2015
Application note Is Your IGBT Gate-Driver Power Supply Optimized Mar 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos