TIDA-00162

Multi Camera, Video Interface and Control Solution for Automotive Surround View Systems

TIDA-00162

Design files

Overview

TIDA-00162 incorporates the  complete  camera module, video interface  and control functionality for surround view systems for automotive applications. The reference design includes four 1 Mp cameras (OmniVision OV10635), four Serializer+Power boards and a daughter board with 6 Deserializers+Power. A convenient FMC connector is available on the daughter board to connect the reference design to a FPGA or MCU board for video processing. The benefit of using DS90UB913A-Q1 serializer and DS90UB914A-Q1 deserializer is that it interfaces seamlessly with OmniVision’s camera module, allows you to transmit high speed data, bidirectional control and power over a single coaxial cable.

Features
  • Supports up to 6 cameras
  • Bi-Directional Control Channel supporting GPIO and I2C 
  • Supports TFT LCD displays up to 720p x 60Hz 
  • Adaptive Equalizer Auto Calibrates for cable length, aging, and over temperature 
  • Diagnostic Built In Self-Test (BIST) and Pattern Generation
  • Power for the camera over the same cable
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU336.PDF (251 KB)

Reference design overview and verified performance test data

TIDU335.PDF (402 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR596.PDF (40 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR597.PDF (140 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC414.ZIP (10722 KB)

Design file that contains information on physical board layer of design PCB

TIDC415.ZIP (1727 KB)

Design file that contains information on physical board layer of design PCB

TIDR598.PDF (402 KB)

PCB layer plot file used for generating PCB design layout

TIDR599.PDF (7756 KB)

PCB layer plot file used for generating PCB design layout

TIDR594.PDF (206 KB)

Detailed schematic diagram for design layout and components

TIDR595.PDF (649 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB914A-Q125-100MHz 10/12-Bit FPD-Link III Deserializer

Data sheet: PDF | HTML
DC/DC converters

LM36762MHz, 600mA Step-Down DC-DC Converter with Mode Control

Data sheet: PDF
ESD protection diodes

TPD2E001-Q1Automotive Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP3996150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable

Data sheet: PDF
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF | HTML
DC/DC converters

LM22677SIMPLE SWITCHER® 4.5V to 42V, 5A Step-Down DC/DC Switching Reg. with Frequency Synchronization

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-00162 Overview May 7, 2014
* Test report TIDA-00162 Test Results May 7, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos