TIDA-00160

Automotive USB Charger with Linear Droop Compensation Reference Design

TIDA-00160

Design files

Overview

The TIDA-00160 reference design provides detailed data for evaluating and verifying a USB charger, which uses a USB charge controller, a buck controller and a shunt amplifier.

This design demonstrates an automotive USB charging port that offers short-to-battery protection. With the help of the shunt amplifier, the design aims to compensate the effects on Vdroop when the smartphone/tablet is connected to the USB charger using a cable that is roughly 2-3 meters in length.

Features
  • Compliance wtih almost all major smartphone/tablet manufacturers is supported due to programmable current limit up to 3A, BC 1.2 compliant devices being supported, and D+/D- divider modes of 2.7V/2.7V and 1.2V.
  • Drop in and BOM compatible wtih TPS2543-Q1.
  • The TI devices in this design are AEC-Q100 qualified.
  • Supports CDP/SDP auto switch for small industry standard footprint based devices.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU395.PDF (225 KB)

Reference design overview and verified performance test data

TIDU353.PDF (987 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR648.PDF (132 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC135.ZIP (113 KB)

Design file that contains information on physical board layer of design PCB

TIDR647.PDF (73 KB)

Detailed schematic diagram for design layout and components

TIDR646.PDF (56 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD2E001-Q1Automotive Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF
Analog current-sense amplifiers

INA213-Q1AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
MOSFETs

CSD18503Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.3 mOhm

Data sheet: PDF | HTML
DC/DC controllers

LM25117-Q1Automotive Grade 4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2546-Q1Automotive USB charging port controller and power switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-00160 Overview Jun 16, 2014
* Test report TIDA-00160 Test Results May 15, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos