TIDA-00148

TIDA-00148

Design files

Overview

This TIDA-00148 reference design features the TUSB9261DEMO which allows quick evaluation of system compatibility for connections to SATA devices used for automotive infotainment systems. The firmware used in TIDA-00148 is capable of supporting a single SATA drive such as a solid state drive, hard disk drive, DVD drive, and Blu-Ray drive. The TUSB9261-Q1 has also been fully regression tested for numerous devices which speeds development time for quicker release to market.

Features
  • AEC-Q100 Qualified bridge with the Following Exceptions:
    • Device CDM ESD Classification Level C3   
  • Supports Mass-Storage Devices Compatible with the ATA/ATAPI-8 Specification   
  • Supports Firmware Update Via USB Using a TI Provided Application 
  • Serial ATA Specification Revision 2.6 Supporting gen1 and gen2 Data Rates 
  • Arm Firmware based
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU340.PDF (275 KB)

Reference design overview and verified performance test data

TIDU339.PDF (465 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR607.PDF (125 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC422.ZIP (434 KB)

Design file that contains information on physical board layer of design PCB

TIDC423.ZIP (2646 KB)

Detailed schematic diagram for design layout and components

TIDR606.PDF (193 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5450-Q1Automotive 5.5V to 36V, 5A Buck Converter

Data sheet: PDF | HTML
ESD protection diodes

TPD2EUSB30Dual 0.7-pF, 5.5-V ±8-kV ESD protection diode with 5-A surge rating for USB 3.0

Data sheet: PDF | HTML
Load switches

TPS25602-ch, 0.25-2.8A adjustable ILIMIT, 2.5-6.5V, 44mΩ USB power switch, active-low

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS6500612.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

Data sheet: PDF | HTML
USB PHYs & bridges

TUSB9261-Q1Automotive 2nd Generation SuperSpeed USB 3.0 to Serial ATA Bridge

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide TIDA-00148 Overview May 9, 2014
* Test report TIDA-00148 Test Results May 9, 2014
Application note TUSB9261 Implementation Guide (Rev. E) Dec 9, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos