TIDA-00137

WVGA Digital Video SerDes for Automotive TFT LCD Displays w/ DVP Interface

TIDA-00137

Design files

Overview

The TIDA-00137 reference design is a high speed serial video interface to connect a remote automotive WVGA TFT LCD display with DVP (LVCMOS) Interface to a video processing system. It uses TIs FPD-Link II SerDes technology to transmit uncompressed video data over shielded twisted pair cable. Application examples are rear seat entertainment systems, automotive clusters, Head Unit Display. This design incorporates the DS90UR241-Q1 and DS90UR124-Q1 boards together to create the solution.

Features
  • Support s WVGA x 60 Hz data rates
  • Support DVP (LCMOS) Interface
  • Built In Self-Test (BIST) ASIL B Applications
  • Automotive AEC-Q100 Serialilzer and Deserializer
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU376.PDF (159 KB)

Reference design overview and verified performance test data

TIDU375.PDF (227 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR699.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR700.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR698.PDF (113 KB)

Detailed schematic diagram for design layout and components

TIDR697.PDF (864 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UR124-Q15-43MHz DC-Balanced 24-Bit FPD-Link II Deserializer - Automotive Grade

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UR241-Q15-43MHz DC-Balanced 24-Bit FPD-Link II Serializer - Automotive Grade

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-00137 Overview Jun 2, 2014
* Test report TIDA-00137 Test Results Jun 2, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.