TIDA-00118

16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC)

TIDA-00118

Design files

Overview

This reference design provides a complete 4-channel, 16-bit analog output module design for Programmable Logic Controllers (PLCs). It is designed and fully tested to meet IEC61000-4 EMC and surge requirements for industrial automation systems. The small form-factor design implements four 16-bit digital-to-analog converters with integrated output drivers capable of driving several current and voltage output ranges.  Digital data and control lines are galvanically isolated from the PLC host using TI’s high-speed, 4242-volt peak, digital isolator technology. The design also includes an over-current protected, isolated power supply providing all necessary module voltages. With full documentation, test results, design files and necessary firmware, the design  makes it easier to evaluate complete signal chain performance and reduces time to market.

Features
  • Designed to comply with IEC61000-4 standards for ESD, EFT and Surge
  • 4-Channel 16-bit DAC based configurable Analog Outputs
  • Voltage Outputs: ± 10V, 0 - 10V, ± 5V, 0 - 5V
  • Current Outputs: 0 - 20 mA, 4 - 20 mA, 0 - 24mA
  • Voltage Output Accuracy: +/- 0.2% FSR and Current Output Accuracy: +/- 0.2% FSR
  • Designed with output filtering, protection circuitry and integrated 15kV ESD protection
  • 24VDC powered with onboard isolated power supplies

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR384.ZIP (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC263.ZIP (740 KB)

Design file that contains information on physical board layer of design PCB

TIDU210.PDF (3701 KB)

PCB layer plot file used for generating PCB design layout

TIDR383.PDF (403 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7141CC4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Hot-swap controllers

LM50699-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC775012-bit, single-channel, programmable current output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC776012-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC875016-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC876016-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA188Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
More literature Pick the right turns ratio for a Fly-Buck converter (Rev. A) Mar 13, 2015
User guide 16-Bit Analog Output Module for Programmable Logic Controllers Design Guide Jan 9, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00231 Adaptive Power Supply for PLC Analog Output Module with Output Channel Protection

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos