TIDA-00098

Aptina™ Automotive Camera Module Reference Design

TIDA-00098

Design files

Overview

The reference design is an automotive camera module solution with Aptina image sensor and processor, and TI FPD-Link III serializer. The module features the AR0132AT 1.2Mp image sensor, the AP0101AT image signal processor (ISP) from Aptina, and the LM34919C, TPS62231 buck regulator and DS90UB913A-Q1 FPD-Link III serializer from Texas Instruments. The combination offers a compact two-board automotive camera solution. Only one single coaxial cable is needed for the camera data/control signal transmission and input power supply.

Features
  • A complete automotive camera module reference design
  • Small form factor, two 32x32mm stacked boards
  • Single coaxial cable connection, input power and FPD-Link III signal on one coaxial cable
  • Wide operation range from 4.7V to 42V, suitable for 12V car battery system
  • Aptina AR0132AT 1.2Mp image sensor, AP0101AT image signal processor
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU239.PDF (725 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR426.PDF (207 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR428.PDF (212 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC295.ZIP (444 KB)

Design file that contains information on physical board layer of design PCB

TIDC296.ZIP (473 KB)

Design file that contains information on physical board layer of design PCB

TIDR424.PDF (67 KB)

Detailed schematic diagram for design layout and components

TIDR422.PDF (105 KB)

Detailed schematic diagram for design layout and components

TIDR423.PDF (180 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM34919C-Q1Automotive 4.5-50V Wide Vin 600mA 2.6MHz Ultra-Small Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00098 Test Results Feb 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos