TIDA-00079

TIDA-00079

Design files

Overview

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost effective. The result is, TI delivers a solution that enables high performance while lowering system power to industry leading levels.

Features
  • Enables Class 1 PoE system power in a 1080p IP Camera
  • IP Camera solution power as low as 2.2 Watt for 1080p30 with 5 Volt input
  • 90% efficiency on 5 Volt operation. 78% efficient on PoE operation.
  • Lower system heat generation simplifies package design
  • Cost effective compared with many PMIC solutions
Output voltage options TIDA-00079 TIDA-00079.1
Vin (Min) (V) 36 36
Vin (Max) (V) 57 57
Vout (Nom) (V) 5 5
Iout (Max) (A) 2 2
Output Power (W) 10 10
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Non Sync Flyback- Non Sync^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU188.PDF (1388 KB)

Reference design overview and verified performance test data

TIDR388.ZIP (576 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC267.ZIP (9157 KB)

Files used for 3D models or 2D drawings of IC components

TIDR387.ZIP (1604 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54322.95V to 6V Input, 3A Synchronous Step-Down Converter

Data sheet: PDF
DC/DC converters

TPS543394.5-V to 23-V input, 3-A synchronous step-down converter with D-CAP2 mode

Data sheet: PDF
DC/DC converters

TPS63036High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

Data sheet: PDF | HTML
ESD protection diodes

TPD2S0172 channel 5.5-V, 1-pF, ±11kV ESD protection diode with low clamping and EMI filtering

Data sheet: PDF | HTML
ESD protection diodes

TPD4E001Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4S009Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD8E0038 channel 9-pF, 5.5-V, ±12-kV ESD protection diode

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD12S016Value-line HDMI companion chip for Portable applications

Data sheet: PDF | HTML
Powered devices

TPS23753AIEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Efficiency IP Camera Power Module Design Guide Jan 16, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos