TIDA-00075

TIDA-00075

Design files

Overview

This design shows how to use an active interface with the current sink output of the DAC5682Z - typical applications for this include front ends for arbitrary waveform generators. The EVM includes the DAC5682Z for digital-to-analog conversion, an OPA695 to demonstrate an active interface implementation using a wide bandwidth operational amplifier and a THS3091 and THS3095 to showcase an operational amplifier with large voltage swing. Also included on board are a CDCM7005, VCXO and Reference for clock generation, and linear regulators for voltage regulation. Communication to the EVM is accomplished via a USB interface and GUI software.

Features
  1. Example of a high performance arbitrary waveform generator front end
  2. Wideband signal generation using DAC5682Z
  3. Provide 1 wideband high performance output capable of driving 50 ohm loads using OPA695
  4. Provide a high voltage output using the THS3095 with a maximum of 30Vpp
  5. Easy evaluation platform using TSW1400 and HSDC Pro pattern generator software
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU129.PDF (1361 KB)

Reference design overview and verified performance test data

TIDR609.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR610.ZIP (3998 KB)

PCB layer plot file used for generating PCB design layout

TIDR608.PDF (181 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

CDCM7005High performance, low phase noise, low skew clock synchronizer that synchronizes ref clock to VCXO

Data sheet: PDF | HTML
DC/DC converters

TPS54305.5V to 36V Input, 3A, 500kHz Step-Down Converter

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC5682ZDual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA695Ultra-Wideband, Current-Feedback Operational Amplifier with Disable

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS3091Single, high-voltage low-distortion current-feedback operational amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS3095Single, high-voltage low-distortion current-feedback operational amplifier with power down

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7671-A, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

UCC284500-mA, negative, adjustable low-dropout voltage regulator from -40°C to +85°C

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Wide-Bandwidth and High-Voltage Arbitrary Waveform Generator Front End Sep 3, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos