TIDA-00061

Redundant CAN Reference Design

TIDA-00061

Design files

Overview


This reference design demonstrates how to implement redundant (parallel) CAN for functional safety at the physical layer. It includes two SN65HVD257 CAN transceivers and additional logic to ensure both transceivers are receiving the same data.

Features
  • Short propagation delays and fast loop times
  • FAULT output pin
  • I/O voltage range supports 3.3V and 5V MCU's
  • TXD and RXD dominant time out
  • HBM ESD protection exceeds 12kV
  • This reference design is orderable

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU166.PDF (612 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR266.PDF (118 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC185.ZIP (664 KB)

Design file that contains information on physical board layer of design PCB

TIDR265.PDF (81 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

SN65HVD257CAN Transceiver with Fast Loop Times for Highly Loaded Networks and Features for Functional Safety

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00061 Test Results Sep 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.