TIDA-00060

TIDA-00060

Design files

Overview

This reference design provides a 500kbps 5V RS-485 interface using the SN65HVD22 extended common-mode RS-485 transceiver.   The extended -20 V to 25 V Common-Mode Voltage Range, more than double the TIA/EIA-485 requirement, providing robust signal integrity and enabling use in long cable networks

Features
  • Wide common-mode range (-20V to 25V) enables use in long cable networks
  • More than 100mV receiver hysteresis - highly reliable in harsh environments
  • Low standby current: 1uA max
  • Failsafe receiver for open circuit, short circuit, and idle-bus conditions
  • This reference design is orderable

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU165.PDF (115 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR264.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC184.ZIP (201 KB)

Design file that contains information on physical board layer of design PCB

TIDR263.PDF (34 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD22Extended Common-mode RS-485 Transceiver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00060 Test Results Sep 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos