TIDA-00058

20Mbps Isolated RS-485 Reference Design

TIDA-00058

Design files

Overview

This reference design provides an isolated, 20-Mbps, 3.3-V to 5-V RS-485 interface using the ISO3086T isolated RS-485 transceiver and the TPS76350 high-accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decreases board space and power consumption.

Features
  • 4000V peak isolation
  • 1/8 unit load - up to 256 nodes on a bus
  • Signaling rates up to 20Mbps
  • 50kV/us typical transient immunity
  • This reference design is orderable

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU164.PDF (590 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR262.PDF (98 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC183.ZIP (323 KB)

Design file that contains information on physical board layer of design PCB

TIDR261.PDF (163 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal isolators with integrated power

ISO3086T20-Mbps full-duplex 2.5-kVrms isolated RS-485/RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00058 Test Results Sep 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos