TIDA-00054

TIDA-00054

Design files

Overview

This reference design is a solution for singlecell Li-ion and Li-Polymer battery fuel gauges in consumer electronic applications. The reference design package contains a BQ27010 circuit module, an EV2300 PC interface board for gas gauge evaluation, a USB cable, CD ROM including Windows™-based PC software and support documentation. The design solution includes one bq27x10, a current sense resistor, and all other components on board necessary to calculate remaining battery capacity and predict system run-time to empty.

Features
  • # Series Cells: 1S
  • Max Input Volts: 4.5V
  • Max Charge Current: 3A
  • Communication: HDQ
  • CEDV

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU120.PDF (789 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR093.PDF (27 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU121.PDF (66 KB)

PCB layer plot file used for generating PCB design layout

TIDR092.PDF (54 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24160I2C 1cell 2.5A Buck battery charger with dual-input, Power Path and USB detection

Data sheet: PDF | HTML
Battery fuel gauges

BQ27010Li-ion and Li-pol battery gas gauge IC for portable applications with HDQ

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00054 Test Results Aug 27, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos