TIDA-00053

1A Single Cell Linear Charger for LiFePO4 Applications Reference Design

TIDA-00053

Design files

Overview

This reference design is designed to deliver up to 1 A of continuous current to the battery and/or system. It has a 4.9 VDC, 50 mA max internal LDO that can be used for USB applications or any other need. It uses the bq25070, a highly integrated LiFePO4 linear battery charger, in order to target the solution at space-limited portable applications. It operates from either a USB port or AC Adapter and charges a single-cell LiFePO4 battery with up to 1 A of charge current. The 30 V maximum input voltage rating with 10.5 V input overvoltage protections supports low-cost unregulated adapters.

Features
  • # Series Cells:1S
  • Max Input Volts: 30V
  • Max Charge Current: 1A
  • Topology: Linear
  • Communication: Standalone
  • Power path

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU118.PDF (547 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR091.PDF (35 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU119.PDF (191 KB)

PCB layer plot file used for generating PCB design layout

TIDR090.PDF (147 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ27421-G1System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge

Data sheet: PDF | HTML
Battery charger ICs

BQ250701-cell, 1-A, single cell, linear charger for LiFePO4 Applications

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00053 Test Results Aug 27, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.