TIDA-00051

System-side Impedance Track™ fuel (gas) gauge reference design

TIDA-00051

Design files

Overview

This reference design includes one bq27425-G2B circuit module with an integrated current-sense resistor. A separated orderable, EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software, is needed when using this design. The circuit module includes one bq27425-G2B integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The reference design connects directly across the battery pack.

Features
  • Number of series cells: 1S
  • Maximum input volts: 4.5 V
  • Maximum charge current: 2 A
  • Communication: I2C
  • Integrated sense resistor
  • This reference design requires the use of a communications tranciever; EV2400
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU114.PDF (770 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR087.PDF (43 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU115.PDF (273 KB)

PCB layer plot file used for generating PCB design layout

TIDR086.PDF (43 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24160I2C 1cell 2.5A Buck battery charger with dual-input, Power Path and USB detection

Data sheet: PDF | HTML
Battery fuel gauges

BQ27425-G1System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00051 Test Results Aug 27, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.