TIDA-00037

Multi Cell Synchronous Switch-Mode Charger Reference Design

TIDA-00037

Design files

Overview

This reference design, using bq24600, is a highly integrated Li-ion or Li-polymer switch-mode battery charge controller solution. It allows for a highly integrated switch-mode battery charge controller designed specifically to charge Lithium Phosphate battery chemistries. The design contains a highly integrated super capacitor switch-mode charge controller, which offers a constant-frequency synchronous PWM controller with high accuracy charge current and voltage regulation, adapter current regulation, termination, charge preconditioning, and charge status monitoring, The design charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination. The design automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.

Features

• # Series Cells: 1 to 6S
• Max Input Volts: 28V
• Max Charge Current: 10A
• Topology: Switch mode

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU085.PDF (1054 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR054.PDF (41 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU086.PDF (657 KB)

PCB layer plot file used for generating PCB design layout

TIDR053.PDF (272 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24160I2C 1cell 2.5A Buck battery charger with dual-input, Power Path and USB detection

Data sheet: PDF | HTML
Battery charger ICs

BQ24600Standalone 1-6 cell Buck battery charge controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00037 Test Results Aug 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.