TIDA-00036

I2C Controlled Single Cell Chargers with 5.1V Boost Operation: bq24195/2.1A and bq24195L/1A

TIDA-00036

Design files

Overview

bq24195 and bq24195L are fully integrated 4.5A charging / 2.1A boost  and 2.5A charging / 1A boost for power bank applications. TIDA-00036 is to demonstrate bq24195 and bq24195L single chip solution for fast charging, synchronous boost on-the-go (OTG) operation with high efficiency and low BOM cost.

Features
  • Fast charge: up to 4.5A (bq24195)/ 2.5A (bq24195L) charging current to support high capacity battery pack
  • Battery boost operation: long battery run time with 90% OTG efficiency
  • Input voltage dynamic power management to support third party adapters
  • Enable compact 2.1A or 1A power bank design with Integrated FETs and shared buck/boost inductor
  • D+/D- USB detection and compatible to USB BC1.2
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU592.PDF (430 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRB88.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB89.ZIP (206 KB)

Files used for 3D models or 2D drawings of IC components

TIDC698.ZIP (451 KB)

Design file that contains information on physical board layer of design PCB

TIDRB87.PDF (86 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24195LI2C controlled 2.5A single cell charger with 5.1V, 1-A Synchronous boost Operation

Data sheet: PDF | HTML
Battery charger ICs

BQ24195I2C controlled 4.5A single cell charger with 5.1V, 2.1-A Synchronous boost Operation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00036 Test Results Oct 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos