TIDA-00020

TIDA-00020

Design files

Overview

The Intel® Core i7 power management design is a reference design for the Intel® IMVP-7 Serial VID (SVID) power system. This design features an IMVP-7 3-phase CPU supply, a single-phase GPU Vcore supply, a 1.05-VCC IO supply, and a DDR3L/DDR4 memory rail. To greatly improve power density and thermal performance, 5-mm x 6mm NEXFET power block MOSFETs are used.

Features
  • Design supports a 9-20V input from Vbatt
  • Small high-density power solution for Sandy Bridge
  • 3-phase CPU supply supports up to 94 A
  • 90% peak (80% full-load) efficiency from 12 Vin to 1.05 Vout - CPU supply
  • Low CPU supply ripple: 25 mV
  • Design has been built and tested, and there is a board available

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU063.PDF (4751 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR032.PDF (139 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC050.ZIP (1858 KB)

Design file that contains information on physical board layer of design PCB

TIDU064.PDF (3758 KB)

PCB layer plot file used for generating PCB design layout

TIDR031.PDF (771 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS512193-V to 28-V, synchronous buck controller with differential voltage feedback

Data sheet: PDF
DC/DC controllers

TPS59640Dual channel SVID, D-CAP+; step down industrial grade controller for IMVP-7 Vcore with 0V VBoot

Data sheet: PDF
MOSFETs

CSD87350Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51916DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00020 Test Results Aug 23, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos