TIDA-00012

High Efficiency Isolated CAN & Profibus Interface Reference Design

TIDA-00012

Design files

Overview

The high-efficiency isolated CAN and Profibus interface reference design is intended for use in industrial systems that require isolated power for CAN and/or Profibus transceivers. This design highlights the ability to completely shut off both the power converter and data transceivers with just one GPIO signal from a microcontroller (when dropping into low-power modes, for example). This isolated interface delivers accurately regulated rails for both primary and secondary power to our Profibus and CAN transceivers without costly opto-coupler feedback circuits making this a simple, efficient and flexible isolated interface for industrial automation. This reference design has the additional feature of allowing the MCU to wait until power is good before transmitting data or to stop transmitting data if a power fault has occured on the interface.

The Tiva C Series Launch Pad form factor of this reference design allows easy connection to the LaunchPad board for use of the Tiva C microcontroller in handling the communications protocol to the interface.

Features
  • Enable, soft-start and fault functions of TPS55010 provide full MCU control of the power supply rails to the communications interface to maximize system power savings
  • Adjustable, high-switching frequency increases efficiency, decreases solution size and allows avoidance of sensitive frequency bands
  • Galvanic insulation technology used in isolated Profibus and CAN transceivers provide proven reliability and stability over time, temperature and moisture
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU136.PDF (5467 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR130.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC072.ZIP (570 KB)

Files used for 3D models or 2D drawings of IC components

TIDC071.ZIP (385 KB)

Design file that contains information on physical board layer of design PCB

TIDR129.PDF (138 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS550102.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO117640-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00012 Test Results Sep 4, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos