THS6232RHFEVM

THS6232RHFEVM

Order now

Overview

The THS6232 evaluation module (EVM) is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on its inputs and outputs. The amplifier is configured for a differential input with a gain of 10V/V to a differential output. The board includes jumpers to easily switch the device between different bias modes and a potentiometer to set the value of the IADJ pin. The EVM can be easily configured for other gains and for single- or split-supply operation. The output transformer and resistors can be configured to present a 50Ω single-ended output.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 10V/V configuration can easily be reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input/output impedance test equipment
  • Quick to setup board for THS6232 devices, with an optional pad for VCM pin capacitor
  • Potentiometer and nearby resistors allow for precise setting of IADJ pin, including for ultra-low bias mode
Line drivers
THS6232 — Differential broadband PLC and HPLC line driver with common-mode buffer
Download View video with transcript Video

Order & start development

Evaluation board

THS6232RHFEVM — THS6232 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

THS6232RHFEVM — THS6232 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide THS6232RHF Evaluation Module User's Guide PDF | HTML Sep 19, 2024
Certificate THS6232RHFEVM EU RoHS Declaration of Conformity (DoC) Aug 1, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos