THS6212EVM

THS6212 Evaluation Module

THS6212EVM

Order now

Overview

The THS6212 Evaluation module (EVM) is used to evaluate the THS6212, which is single-port current-feedback architecture, differential line driver amplifier system in a 24-pin QFN package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6212 in a gain of 10-V/V, driving a RLOAD = 100Ω. The EVM is ready to connect to power supplies, signal source, and test instruments through the use of on-board connectors. The board is setup for single-ended input and output operation for interfacing with 50Ω test equipments. By default, the THS6212EVM comes with the bias setting in Full Bias mode and can be configured in Mid Bias and Low Bias modes using jumper connectors.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Designed for single-ended input and output connection facilitated by the on-board balun
  • Simple interface to the inputs and outputs through SMA connectors
  • Bias mode settings changed using jumper connectors
Line drivers
THS6212 High Speed, Differential Broadband PLC/HPLC Line Driver Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS6212EVM — THS6212 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

THS6212EVM THS6212 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide THS6212 EVM User Guide May 4, 2016
Certificate THS6212EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos