THS4532PWEVM

THS4532PWEVM

Order now

Overview

The THS4532PWEVM is an evaluation module for the dual, THS4532 in the PW (16-lead TSSOP) package.

The THS4532PWEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.

Features
  • Configured for split supply operation and easily modified for single supply
  • Default single-ended input configuration can easily be reconfigured for differential input
  • Default single ended output configuration can easily be reconfigured for differential output
  • Independent disable control line for each channel
  • Independent output common mode control line for each channel
  • Designed for easy connection to standard 50-ohm input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
Fully differential amplifiers
THS4532 — Dual, Ultra low power 0.25mA, RRO, fully differential amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS4532PWEVM — THS4532PWEVM Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

THS4532PWEVM — THS4532PWEVM Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide THS4532 EVM Jan 17, 2013
Certificate THS4532PWEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos