THS3120EVM

THS3120 Evaluation Module

THS3120EVM

Order now

Overview

The THS3120 EVM User's Guide is included within the Datasheet.

The THS3120 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, high output current drive, current-feedback amplifier designed to operate over a wide supply range for high performance applications.  The THS3120 EVM offers a power saving mode by providing a power-down pin, reducing the quiescent current when the device is not active.

Applications:

  • Video Distribution
  • Power FET Driver
  • Pin Driver
  • Capacitive Load Driver

Features

Feature for the THS3120 EVM include:

  • Low Noise
  • High Output Current Drive: 475 mA
  • High Slew Rate: 1700V/µs
  • Wide Bandwidth: 120 MHz
  • Wide Supply Range: ±5 V to  ±15 V
  • Power-Down Feature
High-speed op amps (GBW ≥ 50 MHz)
THS3120 Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier with Power-down
Download View video with transcript Video

Order & start development

Evaluation board

THS3120EVM — THS3120 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

THS3120EVM THS3120 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate THS3120EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
THS3111EVM THS3111 Evaluation Module THS3121EVM THS3121 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos