TAA5412Q15B5EVM-K

TAA5412-Q1 evaluation module

TAA5412Q15B5EVM-K

Order now

Overview

The TAx5x1xQ15B5EVM-K evaluation module (EVM) allows the user to test the capabilities of Texas Instruments' two-channel high-performance ADC TAA5412-Q1, a two-channel TAC5412-Q1 or TAC5411-Q1, a single-channel high-performance codec. Other variants listed are also supported where users can replace the U1 unit with the device of interest. The evaluation module is paired with the AC-MB, a flexible motherboard that provides power, control, and digital audio data to the evaluation module.

Features
  • Complete evaluation kit for the TAC5x12-Q1 (two-channel codec), TAC5x11-Q1 (single-channel codec), or TAA5412-Q1 (two-channel ADC).
  • High-performance mono/stereo codec dynamic range: 120 dB DAC and 110 dB ADC or standard performance 106 dB DAC and 102 dB ADC
  • On-board microphones provided for voice recording testing
  • Direct access to digital audio signals and control interface for simple end-system integration
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • On-board diagnostic scenarios for analog audio input
Audio ADCs
TAA5412-Q1 Automotive stereo audio ADC with 112dB dynamic range, high-voltage input, mic bias and diagnostics
Download View video with transcript Video

Order & start development

Evaluation board

TAA5412Q15B5EVM-K — TAA5412-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TAA5412Q15B5EVM-K TAA5412-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TAx5x1xQ15B5EVM-K Evaluation Module User's Guide (Rev. A) PDF | HTML Jan 10, 2024
Certificate TAA5412Q15B5EVM-K EU Declaration of Conformity (DoC) PDF | HTML Nov 28, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.