SN75LVCP600SEVM

Evaluation Module for the LVCP600S

SN75LVCP600SEVM

Order now

Overview

The SN75LVCP600SEVM is designed to provide easy evaluation of the LVCP600S. It is also meant to serve as a reference design to show a practical example of how to design the device in production designs.The interface to the EVM consists of two standard SATA connectors. Therefore, in order to connect the EVM to your system set up, you will most likely need 2 Standard SATA cables that are not provided with the EVM.

Features
  • Free-standing evaluation for SAS or SATA applications
  • Reference Design for cable extensions
  • On-Board Jumpers to adjust:
    • De-Emphasis
    • Equalization
    • Squelch Threshold
  • Can be configured for either SAS or SATA applications
PCIe, SAS & SATA ICs
SN75LVCP600 1.5/3.0/6.0-Gbps single channel SATA redriver SN75LVCP600S 1.5/3.0/6.0-Gbps single channel SATA/SAS redriver SN75LVCP601 2-channel SATA 6-Gbps redriver SN75LVPE801 8.0-Gbps SATA Express redriver SN75LVPE802 2-channel 8.0-Gbps SATA Express redriver
Download View video with transcript Video

Order & start development

Evaluation board

SN75LVCP600SEVM — Evaluation Module for the LVCP600S

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

SN75LVCP600SEVM Evaluation Module for the LVCP600S

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide SN75LVCP600S EVM User's Guide (Rev. A) Jan 3, 2019
Certificate SN75LVCP600SEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.