The SN65HVD01-EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250 kbps or 20 Mbps. Data, enable and bus signals can be powered from a 1.8-V to 3.3-V supply. The bus signals require a 3.3-V supply.
Features
- Voltage regulator provides 1.8 V and 3.3 V
- Screw terminal blocks allow power to be sourced directly from an external supply
- Signal monitoring can be done through the screw terminals or onboard test points