SN55LVCP22EVM-CVAL

SN55LVCP22-SP Evaluation Module

SN55LVCP22EVM-CVAL

Order now

Overview

The SN55LVCP22 (LVDS output) is a high-speed 2x2 crosspoint switch. The four different functions that this crosspoint provides are shown below. The functions are selected via pins SEL0 and SEL1. Control pins EN0 and EN1 enable or disable the outputs. The receiver has a wide input common-mode voltage range with an ability to accept LVDS, LVPECL and CML signaling rates (see Figure 1). The signal paths on this EVM include 8 edge-launch SMA connectors (J8-J16) for high-speed data transmission, 2 jumpers for active switch logic control, 2 jumpers (J6 and J7) for enabling and disabling the outputs, and three banana jacks (J3, J4, J5) for power and ground connections. Note GND is tied to VCC01 to allow for proper common mode termination to 50 Ω loads.

Note: This EVM contains Pb, a necessary component for QML parts

Features
  • High Speed (>1000 Mbps) Upgrade for DS90CP22 2x2 LVDS Crosspoint Switch
  • Low-Jitter Fully Differential Data Path
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223-1 Pattern
  • Less Than 200 mW (Typ), 300 mW (Max) Total Power Dissipation
  • Output (Channel-to-Channel) Skew Is 80 ps (Typ)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.65 ns (Typ)
  • Available in 16 pin CFP Package
  • Inter-Operates With TIA/EIA-644-A LVDS
  • Standard Military Temperature Range: -55°C to 125°C
    APPLICATIONS
  • Base Stations
  • Add/Drop Muxes
  • Protection Switching for Serial Backplanes
  • Network Switches/Routers Optical Networking Line Cards/Switches
  • Clock Distribution
LVDS, M-LVDS & PECL ICs
SN55LVCP22 QML class Q 2×2 1-Gbps LVDS crosspoint switch SN55LVCP22-SP 2x2 crosspoint switch : LVDS outputs SN55LVCP22A-SP QML class V 2×2 1-Gbps LVDS crosspoint switch with RHA
Download View video with transcript Video

Order & start development

Evaluation board

SN55LVCP22EVM-CVAL — SN55LVCP22-SP Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

SN55LVCP22EVM-CVAL SN55LVCP22-SP Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide SN55LVCP22EVM-CVAL Users Guide Dec 10, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.