SIMPLELINK-CONNECT-SW-MOBILE-APP

SimpleLink Connect mobile app

SIMPLELINK-CONNECT-SW-MOBILE-APP

Downloads

Overview

The SimpleLink Connect mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:

  • CC23XX devices running the SIMPLELINK-LOWPOWER-SDK
  • CC33xx devices attached to a host running the CC33XX-SOFTWARE

The app provides a baseline for users to quickly build their own mobile apps using iOS or Android. Source code is provided, enabling easy customization.

Features
  • OAD Compatibility for firmware updates of the embedded device
  • Unique views offered for different BLE services
  • Stress tests to evaluate BLE performance
Download View video with transcript Video

Downloads

Application software & framework

SIMPLELINK-CONNECT SimpleLink Connect App for the SimpleLink Low Power SDKs

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2340R5 Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2651P3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
Sub-1 GHz wireless MCUs
CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm
Wi-Fi products
CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Development kit
LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-EM-CC2340R5 CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Download options

Additional resources you might need

Software development kit (SDK)

SIMPLELINK-WIFI-SDK SimpleLink Wi-Fi SDK for the CC35xxE Devices

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3501E SimpleLink™ wireless MCU with 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Hardware development
Evaluation board
LP-EM-CC35X1 CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU LP-EM-CC35X1ET CC35xxET LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU
Browse Download options

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-LOWPOWER-SDK SimpleLink™ low power software development kits (SDKs)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos