SIDEGIG-XOVEREVM

Analog, Active Crossover Audio Plug-in Module

SIDEGIG-XOVEREVM

Order now

Overview

The TI Analog, Active Crossover Audio Plug-in Module turns TI Audio Class-D amplifier EVM’s into a high quality, two-way speaker amplifier.  The plug-in module makes it easy to remove the large and expensive passive crossover found in passive loudspeakers and create a biamped, two-way system with improved efficiency and reduced size. The board features a tunable high-pass filter, low-pass filter, baffle step, and delay to create two audio output signals for a tweeter and woofer.   There are many advantages of designing active speakers including well matched and well tuned audio.   Start with the Analog, Active Crossover Audio Plug-in Module for your next speaker design!

Features
  • Compatible with TI Audio Plug-in Module Ecosystem
  • Complete design for two-way, active crossover speakers
  • Active crossover includes a high-pass filter, low-pass filter, baffle step and delay
  • Input: Mono RCA jack
  • Output: Analog, 2-channel, 2-Vrms differential
  • Connect to TI Class-D Audio EVMs (Check compatibility)

  • Analog Crossover Plug-in Module Board
Not included
  • Class-D Amplifier Evaluation Module

AC/DC & DC/DC converters (integrated FET)
LT1054 3.5 V to 15 VIN, 100-mA output current switched-capacitor voltage converters with regulator

 

Audio op amps
OPA1602 Dual, SoundPlus™ high-performance, bipolar-input audio op amp

 

General-purpose audio amplifiers
TPA3244 60-W stereo, 120-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier, pad-down TPA3250 70-W stereo, 140-W mono, 12- to 38-V supply, analog input Class-D audio amplifier, pad-down TPA3255 315-W stereo, 600-W mono, 18- to 53.5-V supply, analog input Class-D audio amplifier

 

Linear & low-dropout (LDO) regulators
TPS7A30 200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A49 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

 

Speaker, TV & soundbar audio amplifiers
TPA3245 115-W stereo, 230-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier TPA3251 175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

SIDEGIG-XOVEREVM — Analog, Active Crossover Audio Plug-in Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

SIDEGIG-XOVEREVM Analog, Active Crossover Audio Plug-in Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate AUDIO-XOVEREVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Analog Crossover Audio Plug-In Module User's Guide Aug 11, 2017

Related design resources

Hardware development

EVALUATION BOARD
TPA3221EVM TPA3221 100W Stereo/ 200W Mono HD Analog-In Class-D Amplifier Evaluation Module TPA3244EVM TPA3244 60W Stereo / 110W Peak Ultra-HD Analog-In Audio Class-D Pad-Down Module TPA3245EVM TPA3245 115W Stereo / 230W Mono Ultra-HD Analog-In Audio Class-D Module TPA3250D2EVM TPA3250 70W Stereo / 130W Peak Ultra-HD Analog-In Audio Class-D Pad-Down Module TPA3251EVM TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module TPA3255EVM TPA3255 315W Stereo / 600W Mono Ultra-HD Analog-In Audio Class-D Module

Reference designs

REFERENCE DESIGN
TIPD134 Analog, Active Crossover Circuit for Two-Way Loudspeakers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.