RUN-FDA-4567-EVM

RUN-FDA-4567-EVM

Order now

Overview

The RUN-FDA-4567-EVM is an unassembled evaluation module (EVM) for fully differential amplifiers with input common mode control, such as, the THS4567 in the RUN (VQFN-16) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source and test instruments through the use of onboard connectors. The EVM can be configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs or optionally it can use a differential diode connection as the input. The EVM features multiple connection options for the input common mode, output common mode and enable control signals. The output has an optional transformer connection to convert the differential output to a single ended signal for use with test equipment.

Features
  • Configured for split supply operation and modified for single supply
  • Configurable for input common mode control with optional diode input footprint
  • Includes connections for termination resistors to match to standard 50-Ω input/output impedance test equipment
  • Inputs and outputs use standard SMA connector footprints
  • Layout optimized for high bandwidth devices
Fully differential amplifiers
THS4567 — 220-MHz CMOS input fully differential amplifier with VICM and VOCM control
Download View video with transcript Video

Order & start development

Evaluation board

RUN-FDA-4567-EVM — Fully differential amplifier w/ input common mode control & RUN (VQFN-16) package evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

RUN-FDA-4567-EVM — Fully differential amplifier w/ input common mode control & RUN (VQFN-16) package evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide RUN_FDA_4567 EVM User's Guide PDF | HTML Nov 23, 2020
Certificate RUN-FDA-4567-EVM EU RoHS Declaration of Conformity (DoC) Nov 24, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos