RS485-FL-DPLX-EVM

RS-485 full-duplex evaluation module

RS485-FL-DPLX-EVM

Order now

Overview

The RS-485 full-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using any of the SN65HVD147x, SN65HVD179x, SN65HVD3x, SN65HVD5x and SN65HVD7x full-duplex transceivers in a 14-pin D package.  The EVM comes with the SN65HVD73 soldered to the board.

Features
  • Enables evaluation of RS-485 full-duplex transceivers in standard 14-pin SOIC (D) package
  • Allows evaluation of performance over common-mode voltage
  • Flexible design for convenient evaluation of all standard RS-485 test circuits
  • 50-Ω termination on I/O pins for use with standard 50-Ω test equipment
  • Connect multiple EVMs to form a complete RS-485 network
RS-485 & RS-422 transceivers
SN65HVD1470 3.3V, Full-Duplex RS-485, 16kV IEC ESD, 400kbps data rate, w/Enables SN65HVD1471 3.3V, Full-Duplex RS-485, 16kV IEC ESD, 400kbps data rate, No Enables SN65HVD1473 3.3V, Full-Duplex RS-485, 16kV IEC ESD, 20Mbps data rate, w/Enables SN65HVD1474 3.3V, Full-Duplex RS-485, 16kV IEC ESD, 20Mbps data rate, No Enables SN65HVD1476 3.3 V Full-Duplex RS-485, with IEC ESD, 50 Mbps, w/ Enables SN65HVD1477 3.3V, Full-Duplex RS-485, 16kV IEC ESD, 50Mbps data rate, No Enables SN65HVD1791 70-V Fault-Protected RS-485 Transceivers Full-Duplex with -20 to +25 common mode SN65HVD1792 70-V Fault-Protected RS-485 Transceivers Full-Duplex with -20 to +25 common mode SN65HVD1793 70-V Fault-Protected RS-485 Transceivers Full-Duplex with -20 to +25 common mode SN65HVD1794 70-V Fault-Protected RS-485 Transceiver With Cable Invert SN65HVD31 3.3 V Full-Duplex RS 485 Drivers and Receivers SN65HVD32 3.3 V Full-Duplex RS 485 Drivers and Receivers SN65HVD33 3V Full-Duplex RS-485 Driver and Receiver with enables SN65HVD34 3V Full-Duplex RS-485 Driver and Receiver with enables SN65HVD35 3V Full-Duplex RS-485 Driver and Receiver with enables SN65HVD37 Low power 3.3 V Full-Duplex RS-485 Driver/Receiver SN65HVD51 High Output Full-Duplex RS 485 Drivers and Receivers SN65HVD52 High Output Full-Duplex RS 485 Drivers and Receivers SN65HVD53 High Output Full-duplex RS-485 Driver and Receiver with enables SN65HVD54 High Output Full-duplex RS-485 Driver and Receiver with enables SN65HVD55 High Output Full-duplex RS-485 Driver and Receiver with enables SN65HVD70 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 400kbps data rate, w/Enables SN65HVD71 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 400kbps data rate, No Enables SN65HVD72 3.3-V half-duplex RS-485 with IEC ESD, 250 kbps SN65HVD73 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 20Mbps data rate, w/Enables SN65HVD74 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 20Mbps data rate, No Enables SN65HVD75 3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps SN65HVD76 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, w/Enables SN65HVD77 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, No Enables SN65HVD78 3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps THVD1451 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection THVD1452 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection THVD1512 5V RS-485 Transceivers With ±18kV IEC ESD Protection THVD1551 5V RS-485 Transceivers With ±18kV IEC ESD Protection THVD1552 5V RS-485 Transceivers With ±18kV IEC ESD Protection
Download View video with transcript Video

Order & start development

Evaluation board

RS485-FL-DPLX-EVM — RS-485 full-duplex evaluation module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00300 Isolated power architecture reference design for communication and analog input/output modules
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

RS485-FL-DPLX-EVM RS-485 full-duplex evaluation module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-00300 Isolated power architecture reference design for communication and analog input/output modules
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide RS-485 Full-Duplex EVM User’s Guide Jun 4, 2014
Certificate RS485-FL-DPLX-EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Technical article Get Connected: Failsafe bias those contentious buses! PDF | HTML Aug 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos